Eaton 9SX UPS, 6000 VA, 5400 W, Input: Hardwired, Outputs: (8) C13, (2) C19, Hardwired, Rack/tower, 3U
Product Name |
Eaton 9SX UPS
|
Catalog Number |
9SX6KIRT
|
UPC |
743172039354
|
Product Length/Depth |
68.5 cm
|
Product Height |
13 cm
|
Product Width |
44 cm
|
Product Weight |
48 kg
|
Compliances |
CE Marked
TUV cULus Listed CSA 22.2 |
Certifications |
IEC/EN 62040-1
UL 1778 IEC/EN 62040-2 CE cULus Listed EAC |
Battery type |
Sealed, lead-acid
|
Runtime graph |
|
Battery replacement |
Hot-swappable internal batteries and extended battery modules (EBMs)
|
Battery quantity |
15
|
Battery management |
|
Battery rating |
12 V / 5 Ah
|
Extended battery capability |
Yes
|
Receptacle |
(8) C13, (2) C19, Hardwired
|
Voltage |
230V
|
Wattage |
5400 W
|
Output power factor |
0.9
|
Output voltage range |
200/208/220/230/240 V +/- 1%
|
Output waveform |
Sine wave
|
Output nominal voltage |
230V default (200/208/220/230/240V)
|
Voltage distortion output (linear load) - max |
2
|
Feed type |
1
|
Topology |
Online/Double-conversion
|
VA rating |
6000 VA
|
Input connection |
Hardwired/fixed connection
|
Input nominal voltage |
230V default (200/208/220/230/240/250V)
|
Nominal frequency |
50/60 Hz
|
Input power factor |
>.99
|
Input voltage range |
176-276 V (100-276 V with derating)
|
Input frequency range |
40-70 Hz
|
Includes network card |
No
|
Communication |
|
Ethernet interface |
No
|
User interface |
Multilingual graphical LCD display
|
Potential free switch contact |
Yes
|
Expansion slots |
One slot for optional communication card
|
Software compatibility |
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
|
Type of interface |
Other
|
Altitude |
3000 m
|
Noise level |
<45 dB at 1 meter
|
Temperature range |
0° to 40°C (32° to 104°F)
|
Relative humidity |
0-95% non-condensing
|
Construction type |
482.6 mm (19 inch) device
|
Package contents |
|
Phase (output) |
1
|
Internal bypass |
Yes
|
Auto shutdown function |
Yes
|
Color |
Black
|
Efficiency at max. load |
94
|
Rack mounting kit |
Yes
|
Phase (input) |
1
|
Hot swap power |
No
|