Download document () of 20

C22G80S
Model code: CYL FUSE >STR >22 x 58 80A GG 500V AC

Eaton Bussmann series low voltage 22 x 58 mm cylindrical/ferrule fuse, rated at 500 Volts AC, 80 Amps, 120 kA Breaking capacity, class gG/gL, with striker, compatible with a CH22 Modular fuse holder

List price EUR13.71

General Specifications

Product Name
Eaton Bussmann series low voltage cylindrical fuse
Catalog Number
C22G80S
EAN
5027590495592
UPC
051712668521
Product Length/Depth
58 mm
Product Height
22 mm
Product Width
22 mm
Product Weight
56.4 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60269
Model Code
CYL FUSE >STR >22 x 58 80A GG 500V AC

Electrical data

Amperage Rating
80 A
Voltage rating
500 V
Voltage type
AC
Breaking capacity
120 kA
Utilization category
gG (cable protection/equipment protection)
Frequency rating - max
62 Hz

Compatible fuse holder

Suitable for
CH22 Modular fuse holder

Export product specification