Download document () of 20

EF400

Eaton Bussmann series low voltage british standard fuse, 400A, AC 415 V, V88/C1, 38 x 209 mm, gL/gG

List price €89.27

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
EF400
EAN
5027590019101
UPC
051712839761
Product Length/Depth
210 mm
Product Height
39 mm
Product Width
39 mm
Product Weight
385 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Electrical data

Amperage Rating
400 A
Voltage rating
415 V
Voltage type
AC
Breaking capacity
80 kA
Class
Class gG/gL

Compatible fuse holder

Suitable for
RS400 Red spot fuse holder

Product specifications

Fuse type
EF
Fitted with:
Centre bolted tags
Construction
BS88/C1

Export product specification