Download document () of 20

RS400PH

Fuse accessory, Fuse-holder, low voltage, 400 A, AC 690 V, BS88/B4, BS88/C1, 1P, BS, front/back stud connected, black, fuse-links TM, EE and P11-660, BS88-2, IEC 60269-2, IP20

List price EUR1,300.24

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
RS400PH
EAN
5996516025291
UPC
051712419024
Product Length/Depth
306 mm
Product Height
254 mm
Product Width
98 mm
Product Weight
6105 g
Compliances
Contact factory

Electrical data

Amperage Rating
400 A
Voltage rating at AC
660-690 V a.c.
Voltage rating at DC
460 V d.c.

Product specification

Model
Red Spot
Connection
Front/back stud connected
Number of poles
Single-pole

Compatible Bussmann series fuse

Fuse type
EF
TM

Export product specification