
Eaton Bussmann series low voltage british standard fuse, 355 A, AC 660 V, DC 460 V, 53 x 160 mm, gM
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
TKM315M355
|
EAN |
5996516026502
|
Product Length/Depth |
161 mm
|
Product Height |
53 mm
|
Product Width |
53 mm
|
Product Weight |
520 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
BS88
IEC 60269 EAC |
Amperage Rating |
355 A
|
Voltage rating |
660 V
|
Voltage type |
AC/DC
|
Breaking capacity |
80 kA
|
Class |
Class gM
|
Fuse type |
TKM
|
Fitted with: |
Centre bolted tags
|
Construction |
BS88
|