
Fuse accessory, Fuse-holder, low voltage, 400 A, AC 690 V, BS88/B4, BS88/C1, 1P, BS, front connected, black, TM, EE and P11-660 fuse-links, BS88-2, IEC 60269-2, IP20
Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
Catalog Number |
RS400H
|
EAN |
5027590311724
|
UPC |
051712419000
|
Product Length/Depth |
192 mm
|
Product Height |
254 mm
|
Product Width |
98 mm
|
Product Weight |
6111 g
|
Compliances |
Contact factory
|
Amperage Rating |
400 A
|
Voltage rating at AC |
660-690 V a.c.
|
Voltage rating at DC |
460 V d.c.
|
Model |
Red Spot
|
Connection |
Front Connected
|
Number of poles |
Single-pole
|
Fuse type |
EF
TM |