Select your location

CFX passive filter variable frequency drives
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

CFX passive filter variable frequency drives

Demand more clean power.

Designed to meet the IEEE 519-1992 requirements for harmonic distortion, Eaton's CFX series of variable frequency drives uses tuned passive filters to significantly reduce line harmonics at the drive input terminals. It also prevents transformer overheating and overloading of breakers and feeders, enabling the application of generators and other high-impedance systems.

Core features

Cost-effective solution provides reductions in voltage and current harmonics.

10% energy savings above a standard VFD

With Active Energy Control...With Active Energy Control...With Active Energy Control...With Active Energy Control...With Active Energy Control...With Active Energy Control...With Active Energy Control...With Active Energy Control...With Active Energy Control...With Active Energy Control...