Eaton S-Series Enclosures support a range of rack accessories, as well as power distribution, management and protection products, to provide a proven platform that you can depend on to support critical IT operations.
Key design elements:
Features &benefits:
U Height | 42, 44, 48 or 51 | |
Width | 24" or 30" | |
Depth | 42" or 48" | |
Weight Capacity - Static Load | 3,000 lbs | |
Colour | Black |
U Height | 42, 44, 48 or 51 | |
Width | 24" or 30" | |
Depth | 42" or 48" | |
Weight Capacity - Static Load | 3,000 lbs | |
Colour | Black |
Configuration Type | Casters | Dividers/Side Panels | Top Panel | Front/Rear Perf Doors |
Lock Style |
S For bayed enclosures |
x | Divider (one side) | x | x | Key with pull handle |
SD For bayed enclosures |
x | x | Key with pull handle | ||
SB For stand-alone enclosures |
x | Sides | x | x | Key with pull handle |
SC For stand-alone enclosures |
Sides | x | x | Key with pull handle | |
SE For four post rack mounting |
x (no brushes) |
||||
SL Combo lock for security requirements |
x | Sides | x | x | Combo lock |
U Height | 42 |
Width | 24" or 30" |
Depth | 40" |
Weight Capacity | 1,300 lbs |
Colour | Black |
Part number | Height U | Width | Depth |
ETN-ENZ422440S with divider panel for bayed enclosures | 42 | 24 | 40 |
ETN-ENZ422440SB with side panels for stand-alone use | 42 | 24 | 40 |
ETN-ENZ423040S with divider panel | 42 | 30 | 40 |
ETN-ENZ423040SB with side panels for stand-alone use | 42 | 30 | 40 |
Compatibility: | Eaton S-Series Enclosure |
Construction: | Welded steel |
Height options: | 12” to 76” |
Mounting: | Adjustable heights with four fasteners. Ceiling threaded rod mounting capability as required |
Item Number | Height Adjustment (in.) | Width (in.) | Depth (in.) | Weight (lb.) | Finish |
ETN-EXTTC1219 | 12-19 | 23 | 19.5 | 30 | Black |
ETN-EXTTC1728 | 17-28 | 23 | 19.5 | 39 | Black |
ETN-EXTTC2645 | 26-45 | 23 | 19.5 | 56 | Black |
ETN-EXTTC4376 | 43-76 | 23 | 19.5 | 87 | Black |
Part number | Height U | Width" | Depth" |
ETN-ETC422442S with divider panel | 42 | 24 | 42 |
ETN-ETC422442SB with side panels | 42 | 24 | 42 |
ETN-ETC422448S with divider panel | 42 | 24 | 48 |
ETN-ETC422448SB with side panels | 42 | 24 | 48 |
ETN-ETC423042S with divider panel | 42 | 30 | 42 |
ETN-ETC423042SB with side panels | 42 | 30 | 42 |
ETN-ETC423048S with divider panel | 42 | 30 | 48 |
ETN-ETC423048SB with side panels | 42 | 30 | 48 |