Document downloaden () van 20
Wireless mobile machine controls

T151 one-way mini belly pack radio remote

An easy to use 14-function FHSS weatherproof remote control. The T151 can be configured with 4 to 7 toggle switches, an optional potentiometer control, belt clip backing and magnetic base. Unique ID codes ensure that no two systems will conflict on a job site. Powered by 4 AA Alkaline batteries, this unit is rated to 160 hrs of continuous use.

Belangrijke kenmerken

  • 14 configurable functions:
  • Momentary or latched switches
  • Potentiometer
  • E-Stop
  • Optional belt clip or magnetic base
  • Powered by 4 AA alkaline batteries
  • Rated to 160 hours of continuous use
Specificaties

Product Details

Catalog Number T151C
Applications Truck Mounted Cranes, Conveyor/Spreader Systems, Service Cranes, Material Handling Equipment, Trommel Screens, Tow Trucks, Rock Crushers, Tub Grinders, Aerial Controllers, Davit Cranes
Operator Keys 14 functions + Electronic stop
Indicators & Diagnostics ACTIVE and LOW BATTERY LED Status Indicators
Security Factory Programmed with unique ID code. CRC-16 error detection.
Input Power 4AA (alkaline) batteries (use NIMH with the CCDOCK™)
Battery Life 160 hours (continuous)
Operating Temp. Range -40 °F to 131 °F ('-40 °C to 55 °C)
Size 3.3" x 4.2" x 4.1" (85mm x 125mm x 105mm)
Download Links
X
Download Close