Heat shrink boot backshell, size 09 for connector 38999 III&IV; 06F4008A09CN
| Product Name |
Eaton Sunbank 06 series shrink boot adapter
|
| Catalog Number |
06F4008A09CN
|
| Product Length/Depth |
0 mm
|
| Product Height |
0 mm
|
| Product Width |
0 mm
|
| Product Weight |
0 g
|
| Backshell type |
Shrink Boot Adapter
|
| Plating |
Cadmium
|
| Shell material |
Aluminium
|
| Shell size |
9
|
| Operating temperature - max |
175 °C
|
| Operating temperature - min |
-65 °C
|
| Salt spray |
1000 hour
|