Document downloaden () van 20

078889
Model Code: BZ249

Eaton xEffect Multi-Layer Copper Band Enclosures Switch- & Controlgear Enclosure. Latch fastener, for section strip, for max. flat conductor 6x9x0.8

General specifications

Product Name
Eaton xEffect Multi-Layer Copper Band Enclosures Switch- & Controlgear Enclosure
Catalog Number
078889
EAN
4015080788898
Product Length/Depth
50 mm
Product Height
60 mm
Product Width
15 mm
Product Weight
0.007 kg
Compliances
RoHS conform
Model Code
BZ249

Productspecificaties

Used with
6 x 9 x 0.8 + BZ248
3 x 9 x 0.8 + BZ248
General switchboard accessory
60 mm system
185 mm system
Accessory/spare part type
Clip for profile strip
Copper band insulated
Conductor supports for copper band, insulated
Special features
Short-circuit strength Icc = 50 kA in xEnergy Safety
Type
  • 185 mm system
  • 60 mm system
  • General switchboard accessory
Outer diameter
0 mm
Number of height units
0
RAL-number
0
Color
Black
Model
Cable bracket
Material
Plastic

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.