Document downloaden () van 20

113704
Model Code: BFZ-TS-N/PE-KL60

Eaton xComfort BF LV systems Final Distribution Boards. Terminal-Set PE/N max. 63A 2x (2x25mm2 + 58x16mm2)

General specifications

Product Name
Eaton xComfort BF other accessory
Catalog Number
113704
EAN
4015081132324
Product Length/Depth
15 mm
Product Height
470 mm
Product Width
50 mm
Product Weight
0.9 kg
Compliances
RoHS conform
Model Code
BFZ-TS-N/PE-KL60

Delivery program

Type
  • Additional equipment
  • BF flat distribution board
Accessory/spare part type
BF
Nominal current
63 A
Number of poles
Two-pole

Technical Data - Mechanical

Mounting method
Screw
Number of connections (10 mm squared)
0
Number of connections (16 mm squared)
58
Number of connections (25 mm squared)
2
Number of connections (250 kcmil)
0
Number of connections (Less Than 6 mm squared)
0
Number of connections (Less Than AWG 6)
0
Number of connections (Greater Than 25 mm squared)
0
Number of connections (Greater Than 250 kcmil)
0
Number of connections (AWG 2)
0
Number of connections (AWG 4)
0
Number of connections (AWG 4/0)
0
Number of connections (AWG 6)
0
Number of connections (total)
60
Number of inputs
2
Number of outputs
58
Conductor cross section, input - min
1.5 mm²
Conductor cross section, input - max
16 mm²
Conductor cross section, input AWG - min
0 mm²
Conductor cross section, input AWG - max
0 mm²
Conductor cross section, output - min
1.5 mm²
Conductor cross section, output - max
16 mm²
Conductor cross section, output AWG - min
0 mm²
Conductor cross section, output AWG - max
0 mm²

Additional information

Functions
Additional equipment
Suitable for
Fine strand conductors
Solid conductors
Stranded conductors
Used with
PE/neutral terminal kit
Accessory consideration
BF flat distribution board

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.