Document downloaden () van 20

116942
Model Code: BPZ-NZM2/MSW-800-MH-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting-Set NZM2 for MSW horizontal, HxW=200x800mm, white

General specifications

Product Name
Eaton xEnergy Basic mounting kit
Catalog Number
116942
EAN
4015081166800
Product Length/Depth
55 mm
Product Height
199 mm
Product Width
720 mm
Product Weight
6 kg
Compliances
RoHS conform
Model Code
BPZ-NZM2/MSW-800-MH-W

Delivery program

Type
Additional equipment
Application
Mounting side wall
Color
Traffic white (RAL 9016)

Technical Data - Mechanical

Surface finishing
With powder coating
Surface protection
Galvanized
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Mounting position
Horizontal
Material
Steel
Sheet steel
Housing material
Sheet steel
Suitable for width
800 mm

Additional information

Features
Perforated
Functions
Additional equipment
Suitable for
Single mounting
Used with
NZM2

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.