Document downloaden () van 20

119170
Model Code: BPZ-SS-2/250

Eaton xEnergy Basic LV systems Low voltage switchgear. Side cover for base, HxD=200x250mm, (2 pcs.)

General specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
119170
EAN
4015081173075
Product Length/Depth
232.5 mm
Product Height
210 mm
Product Width
28 mm
Product Weight
2.9 kg
Compliances
RoHS conform
Model Code
BPZ-SS-2/250

Delivery program

Type
Additional equipment
Model
Base front/back
Application
Plinth
Color
Light gray (RAL 7035)
Gray

Technical Data - Mechanical

Surface finishing
With powder coating
Mounting method
Floor standing distribution board
Material
Steel
Sheet steel
Degree of protection
IP30
Load capacity - max
250 kg
Housing material
Sheet steel
Suitable for enclosure building length/depth
250 mm
Suitable for enclosure building width
28 mm
Suitable for width
250 mm

Additional information

Functions
Additional equipment
RAL-number
7035

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.