Document downloaden () van 20

138385
Model Code: BBA-TP4/300

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Incoming set, 4p, 560A, to 300mm²

General specifications

Product Name
Eaton xEffect SASY 60i terminal plate
Catalog Number
138385
EAN
4015081351657
Product Length/Depth
90 mm
Product Height
260 mm
Product Width
228 mm
Product Weight
2.55 kg
Compliances
RoHS conform
Model Code
BBA-TP4/300

Delivery program

Type
  • 60 mm system
  • Connection

Technical Data - Electrical

Rated operation current (Ie)
560 A
Rated operational current
560 A
Rated operational current (Ie) - max
560 A
Creepage resistance
CTI 200

Technical Data - Mechanical

Material
Silicon free, chlorine free
Busbar thickness - min
5 mm
Busbar thickness - max
10 mm
Busbar width - min
12 mm
Busbar width - max
30 mm
Terminal capacity (conductor)
95 mm² - 300 mm²
MCM 300 - MCM 600
Conductor cross section - max
300 mm²
Width clamp
228 mm

Design verification as per IEC/EN 61439 - technical data

Temperature resistance
Temperature resistant to 120 °C

Additional information

Features
Self-extinguishing acc. UL 94
Functions
Connection kit
Connections
Special features
  • Pole pitch adjustable
  • Fixing direct over busbar terminals
  • Including shroud with adjustable width
  • Looping is possible
Suitable for
Round conductor connection
Four-pole
Sector conductor connection
Strip conductor connection
Flat rail
Used with
25 mm x 5/10 mm rail
30 mm x 5/10 mm rail
20 mm x 5/10 mm rail
Double T profile
Connection
60 mm system

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.