Document downloaden () van 20

140512
Model Code: DS-5040-CS

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Door, IP66, HxW=500x400mm

General specifications

Product Name
Eaton xEffect CS door
Catalog Number
140512
EAN
4015081372959
Product Length/Depth
15 mm
Product Height
500 mm
Product Width
400 mm
Product Weight
1.7 kg
Compliances
RoHS conform
Model Code
DS-5040-CS

Delivery program

Type
Accessory CS
Model
Stop door
Accessory/spare part type
Doors
Color
Gray

Technical Data - Mechanical

Surface finishing
With powder coating
Powder coating
Material
Steel plate
Steel
Degree of protection
IP66
NEMA 12

Additional information

Special features
  • Closed
  • Without hinges, without lock
Used with
Enclosure height = 500 mm

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.