Document downloaden () van 20

143975
Model Code: EP22NZM1R-OG

EP22NZM1R-OG. Circuit-breakers mounting unit NZM

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143975
EAN
4015081405091
Product Length/Depth
62 mm
Product Height
300 mm
Product Width
250 mm
Product Weight
0.992 kg
Certifications
CE
Model Code
EP22NZM1R-OG

Delivery program

Amperage rating
160 A
Number of poles
Four-pole

Technical Data - Mechanical

Number of switches
1

Additional information

Fitted with:
Cover
Plastic cover plate
Suitable for
Power circuit breaker
Switch disconnector

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.