Document downloaden () van 20

144026
Model Code: APWSVP

APWSVP. Tool quick-release fastener lead seal cap

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
144026
EAN
4015081405602
Product Length/Depth
17 mm
Product Height
67 mm
Product Width
17 mm
Product Weight
0.02 kg
Certifications
CE
Model Code
APWSVP

Delivery program

Model
Mounting kit
Color
Gray

Technical Data - Mechanical

Material
Plastic

Additional information

RAL-number
7035

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.