Document downloaden () van 20
Niet meer leverbaar

152663
Model Code: XMW0306M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate;for 75mm bucket

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
152663
EAN
4015081494019
Product Length/Depth
520 mm
Product Height
60 mm
Product Width
60 mm
Product Weight
0.5 kg
Compliances
RoHS conform
Model Code
XMW0306M

Productspecificaties

Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Productspecificatie exporteren