Document downloaden () van 20
Niet meer leverbaar

166701
Model Code: XV-152-E8-57TVRC-10

Eaton XV-152 Touch panel, 24 V DC, 5.7z, TFTcolor, ethernet, RS232, profibus, SWDT, PLC

General specifications

Product Name
Eaton XV-152 Touch panel
Catalog Number
166701
EAN
7640130097773
Product Length/Depth
212 mm
Product Height
52.5 mm
Product Width
156 mm
Product Weight
1.3 kg
Certifications
IEC/EN 61000-6-2
IEC/EN 60079-0 (ATEX 94/9/EG: Zone 22, Category 3D (II 3D Ex tc IIIC T70°C IP6x)
Security:
EN 50178
UL508
IEC/EN 61131-2, CE
IEC/EN 61241-0 (ATEX 94/9/EG: Zone 22, Category 3D (II 3D Ex tc IIIC T70°C IP6x)
IEC/EN 60950
EN 60950
UL Category Control No.: NRAQ
cULus
CSA Class No.: none
ATEX 94/9/EG: Zone 22, Category 3D (II 3D Ex tc IIIC T70°C IP6x)
Certified by UL for use in Canada
UL
UL 508
UL 60950
IEC/EN 61000-6-4
IEC/EN 61000-6-3
IEC/EN 61241-1 (ATEX 94/9/EG: Zone 22, Category 3D (II 3D Ex tc IIIC T70°C IP6x)
UL File No.: E205091
DNV GL
CUL508
IEC/EN 61131-2
CSA File No.: UL report applies to both US and Canada
Model Code
XV-152-E8-57TVRC-10

Productspecificaties

Type
Coordinator for the SmartWire-DT communications system
Features
USB device
Fanless CPU and system cooling, natural convection-based passive cooling
Ethernet interface
USB Host
Portrait format
UL508, cUL approvals
Slot for SD card
Target and web visualization
Overload proof
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Recipes
Numeric keyboard
Printer output
SW interfaces
1 x USB device (built-in interface)
1 x Ethernet 10/100 Mbps (built-in interfaces)
Message system (incl. buffer and confirmation)
1 x PROFIBUS/MPI (built-in interface)
MPI interface
1 x USB host 2.0 (built-in interface)
1 x SmartWire-DT (built-in interface)
1 x RS485 (built-in interface)
Color display
Alpha numeric keyboard
Message indication
Fuse type
Built-in fuse (not accessible)
Addressing
Address set automatically
Connection to SmartWire-DT
Yes
Enclosure material
Metal, anodized
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
28.8 VDC
Supply voltage at DC - min
20.4 VDC
Width of the front
212 mm
Product category
SmartWire-DT coordinators
Resolution
  • 640 x 480 px
  • VGA
Air pressure
795 - 1080 hPa (operation)
Explosion safety category for dust
ATEX dust-ex-protection, in relation to CE
ATEX dust-ex-protection, II 3D Ex II T70°C IP5x: Zone 22, Category 3D
Display size
115 x 86 mm
Backup time
10 years, typ. (time at zero voltage)
Memory capacity
64,000 kByte
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-20 °C
Built-in depth
47 mm
Equipment heat dissipation, current-dependent Pvid
9.5 W
Front height
156 mm
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of buttons (programmable function)
0
Number of buttons with LED
0
Number of grey-scales/blue-scales of display
0
Number of HW-interfaces (industrial ethernet)
1
Number of HW-interfaces (other)
2
Battery runtime
Back-up of real-time clock: CR 2032 (190 mA/h), zero maintenance (soldered)
Voltage type
DC
Connection
SmartWire-DT blade terminal SWD4-8MF2
Operating system
Windows CE 5.0 (license included)
Communication interface
PROFIBUS
SmartWire-DT master
Software
EPAM, Visualization software, Engineering
XSOFT-CODESYS-2, Visualization software, Engineering
XSOFT-CODESYS-2, PLC-Programming software, Engineering
XSOFT-CODESYS-3, Visualization software, Engineering
XSOFT-CODESYS-3, PLC-Programming software, Engineering
GALILEO, Visualization software, Engineering
Mounting method
Flush mounting - Inclination from vertical: ±45° (if using natural convection)
Flush mounting
Flush mounting - Clearance: Width x Height x Depth ≥ 30 mm (1.18")
Display contrast ratio
300:1
Number of slots
1 (for SD-Card)
Display lighting
LED
Dimmable via software
Display type
TFT
Standard front with standard membrane (fully enclosed)
Color display, TFT
Protection against polarity reversal
Yes, for supply voltage (Siemens MPI optional)
Yes
Relative humidity
10 - 95 % (non-condensing)
IEC/EN 50178
Lifespan
40,000 h (Service life of back-lighting)
Residual ripple
≤ 5 % (input voltage)
Connection type
SWD: Plug, 8-pole
Push in terminals, Supply voltage
Rated control supply voltage
24 V DC (UAUX, -20 %/+25 %)
24 V DC (UPOW, -20 %/+25 %)
Inrush current
12.5 A (for 6 ms)
Current consumption
0.4 A, continuous current, Power Supply, 24 V DC
Data transfer rate
250 kBit/s, SmartWire-DT
125 kBit/s, SmartWire-DT
Degree of protection
NEMA 4X
IP20, rear
IP20
Luminance intensity
250 cd/m²
Degree of protection (front side)
IP65
NEMA 4X
Number of colors of the display
65536
Station
SmartWire-DT master, SmartWire-DT network
Vibration resistance
According to IEC/EN 60068-2-6
Processor
RISC CPU, 32 Bit, 400 MHz
RoHs conformity
Yes
Supply current
3 A, Imax, Supply voltage UAux
If contactors with a total power consumption > 3 A are connected, a power feeder module EU5C-SWD-PF1/2 has to be used, Supply voltage UAux
If SmartWire-DT modules with a total power consumption > 0.7 A are connected, a power feeder module EU5C-SWD-PF2 has to be used; SmartWire-DT supply
0.7 A, Imax, SmartWire-DT supply
Memory
SD Memory Card Slot: SDA Specification 1.00 (External)
NAND-Flash (can be used for data backup): approx. 64 MByte available
NVRAM (Retain data): 125 kByte
64 MByte internal DRAM (OS, Program and data memory)
NOR-Flash: 2 MByte
Functions
SmartWire-DT coordination
Additional software components, loadable
Process default value (input) possible
Process value representation (output) possible
Touch technology
Resistive touch
Glass with film touch sensor
Touch sensor (glass with foil), Resistive touch protective screen
Model
Metal enclosure and front plate
Interfaces
USB 2.0 device (not galvanically isolated)
Ethernet (100Base-TX/10Base-T)
RS485
LED indicator
Status indication of SmartWire-DT network: Configurable green or red LED
Status indication of SmartWire-DT master: Green and red LEDs
Status indication of Supply voltage: LED
Voltage dips
≤ 10 ms from rated voltage (24 V DC)
5 ms from undervoltage (19.2 V DC)
≤ 10 ms, Bridging voltage dips
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
2
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of online/runtime languages
100
Number of password levels
200
Number of pixels (horizontal)
640
Number of pixels (vertical)
480
Number of SmartWire-DT slaves
99
Number of system buttons
1
Operating temperature - max
50 °C
Operating temperature - min
0 °C
Rated operational current for specified heat dissipation (In)
0 A
Repetition rate
1 s
Screen size (diagonal)
5.7 in
Static heat dissipation, non-current-dependent Pvs
9.5 W
Permissible voltage
19.2 - 30 V DC, effective (rated operating voltage -20 %/+25 %)
35 V DC (for a duration of < 100 ms)
18 - 31.2 V DC, battery powered (rated operating voltage -25 %/+30 %)
18.0 - 31.2 V DC, absolute with ripple
Potential isolation
Between UPow and 15 V SmartWire-DT supply voltage: no
UAUX: no
Power supply: no
Power consumption
2.5 W (USB Slave to USB Host)
9.5 W total
Max. 7 W
7 W
Protocol
EtherNet/IP
Other bus systems
TCP/IP
PROFIBUS
MODBUS
Rated operational current (Ie)
0.7 A
Rated operational voltage
14.5 V (± 3 % - SmartWire-DT)
24 V DC (power-supply - safety extra low voltage)
Typically UAUX -0.2 V (for 24 V DC slaves)
Short-circuit protection
No, external fuse FAZ Z3, Supply voltage UAux
Yes, Short-circuit rating, SmartWire-DT supply voltage
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
Terminal capacity
0.2 - 1.5 mm², solid
0.25 - 1.5 mm², 24 - 16 AWG
24 - 16 AWG, solid or stranded

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.