Document downloaden () van 20

16NZ01
Model Code: FUSE D01 16A 400 VAC T GL/GG E14

Eaton Bussmann series low voltage D0 fuse, Time-delay, 400V, 16A, 100 kAIC, Non Indicating, fuse, Class C gL/gG, Holder, Grey, Ceramic body

General specifications

Product Name
Eaton Bussmann series low voltage D0 fuse
Catalog Number
16NZ01
EAN
5027590437820
UPC
051712831802
Product Length/Depth
36 mm
Product Height
11 mm
Product Width
11 mm
Product Weight
7.1 g
Compliances
CE Marked
GoST-R
RoHS Compliant
Certifications
VDE
IEC 60269
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301
Model Code
FUSE D01 16A 400 VAC T GL/GG E14

Electrical data

Amperage Rating
16 A
Voltage rating
400 V
Breaking capacity
50 kA
Utilization category
gL/gG (cable protection/equipment protection)

Product specifications

Fuse size
D01
Fuse type
NZ01 - Time delay
Fuse indicator
Non-indicating
Application
For domestic and general industrial applications

Compatible fuse base and gauge piece

Suitable for
E14 (D01) Fuse base
FRN01C Single-pole fuse base
FN01C Single-pole fuse base
FRN01-B Single-pole fuse base
FRN01-SB Single-pole fuse base
TFRN01C Three-pole fuse base
TFN01C Three-pole fuse base
TFRN01-B Three-pole fuse base
TFRN01-SB Three-pole fuse base
Accessory/spare part type
16GN01 Grey screw cap gauge piece

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.