Document downloaden () van 20

174411
Model Code: BPZ-FP/S-NZM3-600-MH

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate NZM3 symmetrical, horizontal HxW=400x600mm

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
174411
EAN
4015081708734
Product Length/Depth
29.5 mm
Product Height
399 mm
Product Width
520 mm
Product Weight
2.1 kg
Compliances
RoHS conform
Model Code
BPZ-FP/S-NZM3-600-MH

Delivery program

Type
Additional equipment
Color
Light gray (RAL 7035)

Technical Data - Mechanical

Surface finishing
With powder coating
Powder coating
Mounting method
Surface mounting
Mounting position
Horizontal
Mounting position within enclosure
Symmetrical
Material
Steel
Sheet steel
Number of height units
0
Housing material
Sheet steel
Suitable for enclosure building height
400 mm
Suitable for enclosure building width
600 mm
Suitable for width
600 mm

Additional information

Functions
Additional equipment
Used with
NZM3

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.