Document downloaden () van 20

184539
Model Code: EP52XNH004R-OG

Eaton xEnergy Basic LV systems Low voltage switchgear. NH switch-disconnectors mounting unit, 160A, WxH=500x300mm, 4x XNH00 3p, busbar mounting

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
184539
EAN
4015081785780
Product Length/Depth
55 mm
Product Height
300 mm
Product Width
500 mm
Product Weight
0.45 kg
Compliances
RoHS conform
Model Code
EP52XNH004R-OG

Delivery program

Amperage rating
160 A
Number of poles
Three-pole

Technical Data - Mechanical

Frame
NH00
Mounting method
Rail system
Number of fuse holders (knife blade)
4
Number of fuse switch disconnectors
4

Additional information

Fitted with:
Cover
Functions
Additional equipment

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.