Document downloaden () van 20

240760
Model Code: BFZ-UTS-5/165

Eaton xComfort BF LV systems Final Distribution Boards. Sheet steel door for flush-mounted enclosures, polyester powder-spray painted, white RAL 9016, 33 space units per row, 5 rows

General specifications

Product Name
Eaton xComfort BF Door Accessory
Catalog Number
240760
EAN
4015082407605
Product Length/Depth
20 mm
Product Height
875 mm
Product Width
700 mm
Product Weight
4.05 kg
Compliances
RoHS conform
Model Code
BFZ-UTS-5/165

Delivery program

Type
Additional equipment for BF flat distribution board
Model
Partial door
Accessory/spare part type
BF
Color
White

Technical Data - Mechanical

Surface finishing
Powder coating
Material
Steel
Degree of protection
IP30
NEMA Other

Additional information

Features
EMC-version
Functions
Additional equipment
Used with
Doors, sheet steel
BF flat distribution board
Accessory consideration

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.