Document downloaden () van 20

293499
Model Code: BPZ-FS-600/2

Eaton xEnergy Basic LV systems Low voltage switchgear. Front cover for base, HxW=200x600mm

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
293499
EAN
4015082934996
Product Length/Depth
15 mm
Product Height
200 mm
Product Width
600 mm
Product Weight
2 kg
Compliances
RoHS conform
Model Code
BPZ-FS-600/2

Delivery program

Type
Accessory Floor-standing enclosures Service distribution board IVS
Accessory/spare part type
Other
Front/rear section for base
Accessory
Application
Plinth
Color
Light gray (RAL 7035)

Technical Data - Mechanical

Unit type
Modular system
Surface finishing
With powder coating
Mounting method
Floor standing distribution board
Surface mounting
Material
Sheet steel
Degree of protection
IP30
IP54
Suitable for width
600 mm

Additional information

Functions
Additional equipment
Special features
1 cover for front or back incl. mounting accessories
Used with
Accessory consideration
Accessory
Service distribution board IVS
Floor-standing enclosures

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.