Foto is representatief
Download
Eaton B-Line series Flextray divider, Steel, 6"divider, 6"divider
| Product Name |
Eaton B-Line series Flextray divider
|
| Catalog Number |
6 IN DIVIDER
|
| UPC |
662516844594
|
| Product Length/Depth |
118.125 in
|
| Product Height |
6 in
|
| Product Width |
1 in
|
| Product Weight |
14.5 lb
|
| Compliances |
CSA
|
| Certifications |
UL Classified
|
| Material |
Steel
|
| Type |
6" divider
|