Document downloaden () van 20

7092270FUL-0147

Eaton Asserta Sounder beacon, AS/N/SV/SB/9-60V/G/AL, 9-60VDC, 198mA, 32 tones, IP66, Grey, Amber lens, 105dB

General specifications

Product Name
Eaton Asserta Industrial sounder
Catalog Number
7092270FUL-0147
EAN
8054934906497
Product Length/Depth
119 mm
Product Height
137 mm
Product Width
136 mm
Product Weight
0.43 kg
Compliances
EN
Certifications
CE

Productspecificaties

Nominal voltage - max
60 V
Nominal voltage - min
9 V
Type of current
DC
Electricity consumption
0.224 A
Power
10 W
Lens color
Orange
Lamp type
Xenon
Sound output
105 dB
Type of optical signal
Flash light
Type of acoustic signal device
Siren
Type of acoustic signal
Pulse tone/continuous tone
Mounting Method
Surface mounting
Color housing
Grey
Frequency sound signal - max
2.85 Kilo Hertz
Frequency sound signal - min
0.3 Kilo Hertz
Addressing mode
Hard addressing
Alarm current - max
224 mA
Alarm current - min
118 mA
Construction material
ABS/FR
EN Certified Tones
0
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
Standby current
0
System typology
Conventional (Non-addressable)
Tones
32
Voice tones
No
Product branding
Eaton
Degree of protection
IP66
Suitable for
Wall Mounting
Ceiling Mounting
Cable entry
M20 hole
Light color
Amber
System wiring
1.5 - 2.5 mm

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.