Document downloaden () van 20

BXS32

Eaton Bussmann series low voltage british standard fuse, 32A, AC 440 V, 26 x 100 mm, gL/gG

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
BXS32
EAN
5027590493130
Product Length/Depth
27 mm
Product Height
27 mm
Product Width
78.5 mm
Product Weight
64.6 g
Compliances
CE

Electrical data

Amperage Rating
32 A
Voltage rating
440 V
Voltage type
AC
Breaking capacity
80 kA
Class
Class gG/gL

Product specifications

Fuse type
BXS

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.