Eaton G3+ Metered Input rack PDU, 1U, Input C14, 2.3 kW max, 10A, 200-240V, Outlets 8XC13
| Product Name |
Eaton Rack PDU G4
|
| Catalog Number |
EMIH02
|
| EAN |
3553340696107
|
| Product Length/Depth |
203.2 mm
|
| Product Height |
444.5 mm
|
| Product Width |
42.9 mm
|
| Product Weight |
2.6 kg
|
| Compliances |
CE Marked
RoHS Compliant EAC |
| Certifications |
CE
IEC 60950-1 EN 55024:2010 |
| Model Code |
EPDU MI 1U (C14 10A 1P)8XC13
|
| Special features |
|
| Type |
Metered input Rack PDU
|
| Form factor |
1U
|
| Outlet control |
No
|
| Package contents |
|
| Operating Temperature |
0° to 60°C (32° to 140°F)
|
| Mounting direction |
Horizontal
|
| Color |
Black
|
| Material |
Aluminium
|
| Input connection |
C14
|
| Cord length |
3m
|
| Wattage |
2.3 kW max
|
| Amperage Rating |
10A
|
| Input voltage |
200-240V
|
| Phase |
Single-phase
|
| Frequency rating |
50/60 Hz
|
| Outlets |
(8) C13
|
| Number of Outputs C13 |
8
|
| Number of outlets with earth pin |
8
|
| SNMP |
Yes
|
| Ethernet interface |
Yes
|
| Serial interface |
Yes
|
| Mass configuration |
Yes
|
| Electrical connection |
Connecting cord with plug
|
| Mounting Dimension (metrical) |
444.5
|
| Mounting dimension (standardized) |
482.6 mm (19 inch)
|
| Switchable |
No
|
| Over voltage category |
2
|
| Fitted with: |
Mounting material
Display Ampere Meter |
| Communication |
HTTP, HTTPS, SSL, Telnet, FTP, SNMP, SMTP, DNS, DHCP, LDAP, RADIUS
|
| Series |
G3+
|