Foto is representatief
Download
Eaton B-Line series TOLCO U-hanger, Steel, Plain, 1"pipe size, 250 lb design load, 16"X10"fastener size, 1-1/4"X16", U hanger
| Product Name |
Eaton B-Line series TOLCO U-hanger
|
| Catalog Number |
FIG 120-1-1/4X16-PLN
|
| UPC |
782051744187
|
| Product Length/Depth |
0.3125 in
|
| Product Height |
16 in
|
| Product Width |
0.25 in
|
| Product Weight |
1 lb
|
| Certifications |
UL/CUL listed
|
| Load capacity |
250 lbs
|
| Type |
U hanger
|
| Size |
16 inch x 10 inch fastener size
|
| Material |
Steel
|
| Operating temperature - max |
750 °F
|
| Pipe size - max |
1 in
|