Document downloaden () van 20

JBXEA3G04FCSDS

Double nut receptacle, IP40, size 3, 4 female contacts; JBXEA3G04FCSDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA3G04FCSDS
Product Length/Depth
27.2 mm
Product Height
24 mm
Product Width
24 mm
Product Weight
28.76 g
Compliances
UL 1977

Productspecificatie exporteren