Document downloaden () van 20

JBXER2G06MSNDSR

Front mount receptacle, IP40, size 2, 6 male contacts; JBXER2G06MSNDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXER2G06MSNDSR
Product Length/Depth
20.4 mm
Product Height
18 mm
Product Width
18 mm
Product Weight
15.76 g
Compliances
UL 1977

Productspecificatie exporteren