Document downloaden () van 20

N042AB-006-IVM

Safe-IT 6-Port Single-Gang Keystone Wall Plate, Antibacterial, Ivory Matte, TAA

General specifications

Product Name
Eaton Tripp Lite series Safe-IT wall plate
Catalog Number
N042AB-006-IVM
UPC
037332269133
Product Length/Depth
0.44 in
Product Height
4.84 in
Product Width
3.11 in
Product Weight
0.08 lb
Compliances
RoHS
REACH
Certifications
UL Listed
cUL Listed
CSA certified

Productspecificaties

Operating Humidity Range
10% to 90% RH, (Non-Condensing)
Storage Humidity Range
10% to 90% RH, (Non-Condensing)
Accessory/spare part type
Wall Plate
Color
Ivory
Product Features
TAA Compliant
Antibacterial
Product Highlights
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Compatible with all keystone jack types, including HDMI, Cat5/6, USB and DisplayPort
Made with antibacterial material proven effective in inhibiting E. coli and staph
High-impact plastic construction designed to blend in with your home/office decor
Ideal for home theater, VoIP or Ethernet in-wall wiring installations
SideA Connector1
KEYSTONE JACK CUTOUT
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 154°F (-40° to 68°C)
Technology
DisplayPort
Cat5/5e
USB 2.0 (High Speed)
Cat6a
HDMI
HDBaseT
Cat6
Material
ABS (ABS-764)
Finish
Matte
Number of Ports
6
Region
Global

Productspecificatie exporteren