Document downloaden () van 20

N286-10G-TC

Cisco-Compatible SFP+ Transceiver - 10Gbps, Copper, RJ45, Cat6a, 98 ft. (30 m)

General specifications

Product Name
Eaton Tripp Lite series copper transceiver
Catalog Number
N286-10G-TC
UPC
037332279330
Product Length/Depth
2.68 in
Product Height
0.33 in
Product Width
0.53 in
Product Weight
0.036 lb
Compliances
RoHS
IEEE Certified
REACH

Productspecificaties

Color
Silver
Material
Zinc Alloy
Product Features
Multi-Source Agreement (MSA) Compliant
Product Highlights
SFP+ transceiver module 100% compatible with Cisco's SFP-10G-T-X module
Meets or exceeds MSA standards and works in all MSA-compliant platforms
Provides 10 Gbps throughput up to 98 ft. (30 m) via Cat6a cabling
Hot-swappable interface lets you install and uninstall without shutting down
Packaging Type
Box
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
SFP+ (MALE)
Features
Flex Center
Network Compatibility
10 Gbps
Brand Compatibility
Cisco
Optical Port
SFP
Transmission Distance
Operating Humidity Range
5 - 85 % RH
Operating Temperature
32° to 158°F (0° to 70°C)
Power Cosumption
2.6 W
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Data Transfer Rate
10 Gbps
Technology
Cat6a
Connector
SFP+ (male)
RJ45 (female)

Productspecificatie exporteren