Document downloaden () van 20

N490-016-SCSC

16-Port Fiber Patch Panel, 1U (SC/SC), Multimode or Singlemode

General specifications

Product Name
Eaton Tripp Lite series enclosure
Catalog Number
N490-016-SCSC
UPC
037332135322
Product Length/Depth
21.7 in
Product Height
4 in
Product Width
3 in
Product Weight
0.6 lb
Compliances
RoHS

Productspecificaties

Type
Feed-Through
Package Contents
16 Port SC/SC Duplex Multimode / Singlemode Fiber Optic Patch Panel
Product Highlights
Simplified Fiber Optic Patching
Multimode 62.5/125, 50/125, and Singlemode 9/125
16 ports in 1U of rackspace
SideA Connector1
SC DUPLEX (FEMALE)
SideB Connector1
SC DUPLEX (FEMALE)
Technology
Multimode
Features
Flex Center
Number Of Ports
16
Panel Style
Pass-Through
Connector
SC duplex (female)

Productspecificatie exporteren