Zoeken in de Kennisbank
Document downloaden () van 20

PLG1

Eaton Crouse-Hinds series PLG conduit plug, Rigid/IMC, Steel, 1/2", Recessed

General specifications

Product Name
Eaton Crouse-Hinds series PLG conduit plug
Catalog Number
PLG1
UPC
782274565309
Product Length/Depth
0.84 in
Product Height
0.84 in
Product Width
0.56 in
Product Weight
0.06 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
Rigid/IMC
Type
Recessed
Trade size
1/2"
Material
Steel

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.