Photo is representative
Download
Eaton SD inductor, 3.43 uH, 2.64 A Irms, 2.21 A ISAT, 45 mΩ resistance, SMT mounting, Ferrite, 2-pins, 2900 qty.
Product Name |
Eaton SD25 inductor
|
Catalog Number |
SD25-3R3-R
|
EAN |
5027590148689
|
UPC |
051712893053
|
Product Length/Depth |
5.2 mm
|
Product Height |
2.5 mm
|
Product Width |
5.2 mm
|
Product Weight |
0.29 g
|
Compliances |
RoHS Compliant
|
Type |
Inductor
|
Mounting |
SMT
|
IRMS |
2.64 A
|
ISAT |
2.21 A
|
Package Quantity |
2900
|
Material |
Ferrite
|
Contact configuration |
Two-pin
|
Temperature rating |
-40 to 125 °C
|
Resistance |
45 mΩ
|
Series |
SD
|