Document downloaden () van 20

SMX1500LCD

1500VA 900W Line-Interactive UPS - 8 C13 Outlets, AVR, 230V, 50/60 Hz, USB, DB9, LCD, 2U Rack/Tower

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SMX1500LCD
UPC
037332126078
Product Length/Depth
10.5 in
Product Height
3.5 in
Product Width
17.25 in
Product Weight
29.4 lb
Compliances
RoHS
SASO
CE Marked
Certifications
IEC/EN 62040-2
IEC/EN 62040-1
GoST-R

Productspecificaties

Topology
Line-interactive
Form factor
Rackmount
Rack size
2U
Package contents
  • SMX1500LCD 1500VA 900W 230V Line-Interactive UPS with 8 Outlets
  • USB cable
  • RJ11 cable
  • (2) C13 to C14 power cables
  • Tower/rack mounting hardware
  • Owner’s manual
Input nominal voltage
230V AC
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Receptacle
C13
Output nominal voltage
220V default(220/230/240V)
Electric current - max
  • 4.4A
  • 4
Battery replacement
IMPORTANT BATTERY REPLACEMENT INFORMATION > If your SMX1500LCD UPS has no battery replacement door, please contact a local electronics repair technician to source and install a matching replacement battery; If your SMX1500LCD UPS is equipped with a battery access door, please order Tripp Lite RBC1500 (quantity 1) replacement battery
Battery type
Valve Regulated Lead Acid (VRLA)
Runtime at half load
12 min
Relative humidity
0-95% non-condensing
Front Panel LCD Display
Backlighted LCD screen offers detailed UPS status information, configuration options and Error message reporting; STATUS INFORMATION includes Input Voltage, Output Voltage, Estimated Runtime (minutes), Output Load Percentage, Output Load Wattage, Battery Charge Percentage, Graphical 5-Bar Battery Charge Level and UPS Operating Mode Display; CONFIGURATION OPTIONS include Power Sensitivity, LCD Status Information Scrolling, Alarm Disable, LCD Brightness and Self Test / REPORTED ERROR MESSAGES include Replace-Battery and Overload conditions; LCD Screen rotates for vertical or horizontal UPS placement
Output Receptacles
C13
Output Receptacles Details
Compatible with Eaton Tripp Lite Power Cords
Product Highlights
8 C13 outlets
Corrects under- and overvoltages from 144V to 282V
Interactive LCD monitoring screen
12 min. runtime at half load; 4.5 min. at full load
Monitoring of power conditions via PowerAlert software
Protects equipment against blackouts, brownouts, overvoltages, surges and line noise
Keeps AC power running during blackouts to allow time for file saves and safe shutdown
Maintains continuous 230V nominal output during brownouts and overvoltages
Easy-to-read LCD allows real-time monitoring of voltage, battery status and other data
High 96% efficiency with low BTU ratings saves electricity and lowers your energy costs
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
220V
230V
240V
Network Management Cards Details
Network management not supported
Phase (input)
Single-phase
Runtime at full load
4.5 min. (900W)
Communication interface
DB9 Serial
USB (HID enabled)
USB cabling included
Battery Access
Includes battery access door
Dc Voltage
24
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB cabling included
Included Output Power Cables
Includes 2 C13 to C14 output power cables.
Input Circuit Breakers
5A
High Voltage Transfer to Battery Power
282
Low Voltage Transfer to Battery Power
144
Undervoltage Correction
Input voltages between 177 and 199 are boosted by 14%
Application
  • Home/Office Desktop
  • Audio/Video
Switch configuration
ON/OFF/MODE button provides UPS on/off power control (long-press) and advances the LCD screen display (short tap); MUTE/ENTER button provides temporary alarm cancel, plus selection and confirmation of on-screen configuration options
Hot Swap PDU Options
PDUBHV10 (2U / 8 C13 outlets)
AC suppression joule rating
360
Housing material
ABS
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
1.5
Output Capacity (Watts)
900
Primary UPS Depth (mm)
267
Primary UPS Height (mm)
89
Primary UPS Width (mm)
438
AC Suppression Response Time
Instantaneous
Alarm Interface
Press the MUTE/ENTER button during a power failure to silence the alarm; Once silenced, alarm will re-sound to indicate low-battery status
Audible Alarms
Audible alarm indicates power-failure and low-battery status; Alarm can be disabled entirely via front panel LCD interface (see manual)
Battery Start Capability
Cold-start operation supported
Cooling Method
Convection
Battery Replacement Description
Hot-swappable, user-replaceable internal battery cartridge
LED Indicators
Front panel LCD display
Frequency Rating Details
Automatic frequency selection
Output Voltage Regulation (Line Mode)
-18%, +8%
Output Voltage Regulation(Battery Mode)
+/- 5%
Overvoltage Correction
Input voltages between 245 and 282 are reduced by 12%
Rechargeable Battery
4.5 hours from 10% to 90%
Storage Temperature
5° to 122°F (-15° to 50°C)
Included Mounting Accessory Description
Included mounting brackets enable installation in 2 and 4 post racks, plus upright tower configurations; Set of 4 rubber-feet enable no-slip horizontal desktop placement
Input Connection Description
Chassis mounted C14 inlet accepts user-supplied AC power cord with country specific cordsets
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
Nominal Voltage Details
230V nominal output in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 144 to 282
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
4
Minimum Required Rack Depth (cm)
35.56
Minimum Required Rack Depth (inches)
14
UPS Dataline Suppression Details
RJ11 telephone cable included
UPS Power Module Dimensions
3.5 x 17.25 x 10.5
Power Mode Transfer Time
3 milliseconds (AC to battery mode) / 2 milliseconds (battery to AC mode)
Total Outlets
8
Output Capacity (VA)
1500
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
C14 inlet
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out)
10/100Base T Ethernet
High Availability UPS Features
Hot swappable batteries
Surge/noise protection
Automatic voltage regulation (AVR)
Nominal Input Voltage Supported
230V AC

Productspecificatie exporteren