Document downloaden () van 20

SRCABLEDUCT1UHD

SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover

General specifications

Product Name
Eaton Tripp Lite series SmartRack cable management
Catalog Number
SRCABLEDUCT1UHD
UPC
037332163943
Product Length/Depth
19 in
Product Height
2.04 in
Product Width
4.66 in
Product Weight
2.6 lb
Compliances
EIA-310-E
RoHS

Productspecificaties

Features
Flex Center
Cable Manager Form Factor
Horizontal

Productspecificatie exporteren