Zoeken in de Kennisbank
Document downloaden () van 20

TECK300 21S

Eaton Crouse-Hinds series TECK cable gland, TECK armoured cable, Armoured gland, Steel, Outer sheath min/max: 3.21-3.48", General purpose, 3" NPT, Armor range min/max: 3.04-3.39"

General specifications

Product Name
Eaton Crouse-Hinds series TECK cable gland
Catalog Number
TECK300 21S
UPC
782274117461
Product Length/Depth
6.4 in
Product Height
5.25 in
Product Width
5.25 in
Product Weight
4 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 1
Class III
NEMA Rating
4

Product specifications

Protection type
General purpose
Cable type
TECK armored
Gland type
Armoured
Material
Steel
Thread Size
3"
Thread type
NPT
Armor (min/max)
3.04-3.39"
Outer sheath (min/max)
3.21-3.48"

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.