Document downloaden () van 20

TP7010

Eaton Crouse-Hinds series weatherproof outlet box, 18.0 cu in, Gray, 2" deep, Die cast aluminum, Single-gang, (3) 1/2" outlet holes, Rectangular, with lugs

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof outlet box
Catalog Number
TP7010
UPC
786189070101
Product Length/Depth
4.56 in
Product Height
2 in
Product Width
2.88 in
Product Weight
0.56 lb

Productspecificaties

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Rectangular, with lugs
Depth
2"
Material
Die cast aluminum
Number of gangs
Single-gang
Capacity
18 cubic in
Color
Gray
Outlet holes
(3) 1/2 in

Productspecificatie exporteren

Opmerking: Als er bestanden ontbreken in de .zip-download, wordt het bestandstype niet ondersteund voor bulkdownload.