Document downloaden () van 20

UT062028PWH02

Male plug IP68/69K, 96 h salt spray, keying W; UT062028PWH02

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT062028PWH02
Product Length/Depth
33 mm
Product Height
38.8 mm
Product Width
38.8 mm
Product Weight
41.1 g
Compliances
Overvoltage category III / pollution degree III
UL 1977

Productspecificaties

Current rating
7 A IEC
5 A UL
Fitted with:
First mate last break capability(optional)
Last mate first break capability(optional)
Shielding
Environmental conditions
Fire and smoke rating HL2 R22 and HL2 R23 following EN 45 545
Fire & Smoke
Flammability rating UL94 V0
RoHS
REACH
Environmental resistance
Vibrations level 2g per NFF61030
Resistant against acid bath
Resistant against gasoline
Resistant against mineral oil
Shock resistance 30g, 18ms per NFF61030
Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I
Shock resistance 50g, 11ms per MIL-C-26482 I
Resistant against oil
Resistant against basic bath
Test current
5 A UL
7 A IEC
3 A CSA
Test voltage
500 V CSA
500 V UL
150 V IEC
Connector accessory option
Not delivered, to be ordered separately
Connector orientation
W
Connector type
Plug
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
28
Plating
Black Anodized
Plug type
Straight Plug
Shell material
Zinc alloy
Shell size
20
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
28
Number of cavity #16
28
Salt spray
96 hour

Productspecificatie exporteren