Zoeken in de Kennisbank
Document downloaden () van 20
Geluidssignaalgevers en hoorns

FHF EV11 Weatherproof 7 Tone Sounder

Eaton’s FHF EV11 sounder range is designed specifically for indoor and outdoor industrial environments. The sounder has 7 signal tones, a 3 tone chime, and voice transmission the user can select.

Manufactured from seawater-resistant aluminium and, it is surface is painted with weatherproof varnish. All external screws and the loudspeaker bracket are made of stainless steel to minimise corrosion.

The range comprises a power supply unit, sound generator, an amplifier and sound transducer. With a compact, durable design, the EV11 has an easily maintainable installation process.

Flexible
7 signal tones, 3-tone chime, and voice transmission (user selectable)
Robust
Durable aluminium housing
Easy installation
One assembly, pre-wired and ready to mount

Design Features

  • 7 Signal tones
  • 3-tone chime
  • Voice transmission
  • External selection of tones and voice transmission (remote control)
  • Volume: up to 118 dB(A), adjustable
  • Chime can be adjusted separately
  • Housing made of aluminium
  • Loudspeaker can be swivelled
  • Easy installation

Standard Materials

  • Housing: seawater-resistant aluminium
Specificaties

Ordering Requirements EV11 - EN

dsfh062-en-fhf-ev-11-sounder-config-option.png

Ordering Requirements EV11 - DE

dsfh062-de-fhf-ev-11-sounder-config-option.png
Download Links
X
Download Close