Zoeken in de Kennisbank
Document downloaden () van 20
Geluidssignaalgevers en hoorns

FHF GH1 Multi colour LED Activeline and Sounder

Eaton’s FHF GH1 range is a multicolour signal light with the option to have an additional sounder. The range has LED technology and is designed for use in harsh conditions within industrial areas.

Manufactured from impact-resistant thermoplastic and finished with a polycarbonate cap, the GH1 is a corrosion-free product. This compact range is durable and has an easy installation process which is space-saving.

With its possible signalling colours red, amber, green, blue, and white, and 3 signal mode options (strobe, blinking and continuous) it can fulfil a wide range of signalling purposes. The GH1 has an extremely long life-cycle due to the use of LED technology and has a low energy consumption reducing your operational costs.

Flexibility
3 signal operating mode options
Impact-resistant
Thermoplastic housing and polycarbonate cap
Efficiency
Low energy consumption

Design Features

  • 5 Different signal colours in just one lamp
  • 3 Signal modes (strobe light, blinking light, continuous light)
  • Space-saving installation
  • Extremely long life-cycle thanks to LED technology
  • Low energy consumption
  • Optionally with sounder

Standard Materials

  • Housing: thermoplastic
  • Cap: polycarbonate
Specificaties

Ordering Requirements GH1 - EN

dsfh034-en-fhf-gh1-activeline-with-sounder-beacon-config-options_.png

Ordering Requirements GH1 - DE

dsfh034-de-fhf-gh1-activeline-with-sounder-beacon-config-options .png
Download Links
X
Download Close