Zoeken in de Kennisbank
Document downloaden () van 20
Kabelwartels en koordgrips

TMCX Explosionproof Armored Barrier Gland

Crouse-Hinds series TMCX explosionproof armored cable glands are used to terminate metal-clad (MC and MC-HL) cable and tray cable (TC) in hazardous locations.

TMCX glands provide an explosionproof compound seal on conductors and a watertight seal on the outer sheath of cable.

Certifications and compliances

  • Class I, Division 1, Groups A, B, C, D
  • Class II, Groups E, F, G
  • Class III
  • UL Listed – UL File No. E122485
  • CSA Listed – LR13046
  • NEMA 4
  • IP56

Design features

  • Stainless steel copper-plated spring provides grounding continuity of cable armour (MC cable only)
  • Provides explosionproof compound seal on conductors and watertight seal on outer sheath of cable
  • Cold Shrink kit is available for extra protection in aggressive environments
  • Supplied with TSC epoxy sealing compound

Standard materials

  • Body – aluminum (standard); brass (optional)
  • Seal – neoprene
Specificaties

Verschillen markeren
Toon enkel verschillen
Blanco kenmerken verbergen
Download Links
X
Download Close