Zoeken in de Kennisbank
Document downloaden () van 20
CCTV-producten

Oxalis Ex and Safe Area Infrared Lighting Fixed Illuminator

The Oxalis EXIR40F is an explosion protected infrared illuminator designed specifically for operation in the most demanding hazardous locations, withstanding physical environmental challenges like vibration, humidity, extreme temperature variations and corrosion. With IR nano-stack Led technology the illuminator is used in onshore, offshore, marine and heavy industrial areas and is reliable with minimal maintenance. 

The SFIR is the safe area version of the product above.

Minimal maintenance.
Hard-wearing made to last
Reliability
IR nano-stack LED technology
Ex Version Globally Certified
ATEX, IECEx, UL, DNV, EAC, Inmetro, CCOE

Certifications and compliances

SAFE AREA VERSION

UL Ordinary Locations

  • UL Listing: E477540
  • UL 60065 & CAN/CSA-C22.2 No. 60065-03

 

EXPLOSIONPROOF VERSION

ATEX

  • II 2 G Ex d (op pr) IIC T4 (T5 & T6 On Request) II 2 D Ex tb IIIC T135°C Db IP6x. 
  • ITS16ATEX101021X

IECEx

  • Ex d IIC T4 (T5 & T6 On Request) -60°C=Ta= +60°C Gb 
  • Ex tb IIIC T135°C Db IP6x.
  • Certificate Number: IECEx ITS 15.0068X

UL C1/D1

  • Class I, Division 1, Groups B, C, D,  T4+ -50°C to +70°C (-58°F to +158°F)
  • Class II, Division 1, Groups E, F, G IP67.
  • Class 1 Zone 1 A Ex d IIB + Hydrogen T4 (T5 On Request)
  • On Request: T5 -50°C to +70°C (-58°F to +158°F), T6 -50°C to +50°C (-58°F to +122°F)
  • UL Listing: E477542

INMETRO

  • Ex d IIC T4 Gb -60°C=Ta=+60°C Ex tb IIIC T135°C Db IP66/67
  • Certificate Number:UL-BR 17.0063X

TR CU EAC

  • IEx d IIC T4X -60°C=Ta=+60°C Ex tb IIIC T135°C Db IP67
  • Certificate Number: TCRUGB.??.B00587

CCOE

  • Ex d IIC -60°C=Ta=+60°C Gb Ex tb IIIC T130°C Db IP6x
  • Certificate Number: P400546/1

CNEX

  • Ex d IIC T4 GB / Ex tb IIIC 135°C Db IP6X
  • Certificate Number: 17.1235X

CERTEX

  • II 2 G Ex d (op pr) IIC T4 II 2 D Ex tb IIIC T135°C Db IP6x
  • Certificate Number: S-XLP/17.0244X

Design Features

  • ATEX, IECEx and Class 1 Division 1 certified
  • Electro-polished 316L stainless steel on all welded assemblies
  • Pole or wall mounting options (see separate datasheets)
  • Supply voltage options (24 VAC)
  • Operating temperature from -60 °C to +60 °C*
  • SAIR40F Fixed IR Illuminator: -20 °C to +60 °C (-40 °C/-60 °C optional) operating temperature
  • IP66/67

*Model dependent

Standard materials

  • Body Material: electro-polished 316L stainless steel on all welded assemblies
  • Fixings material: A4 stainless steel
  • Housing Window: toughened glass
Specificaties

For full ordering details, please see the technical information on the resources tab above or get in touch with the team.

Download Links
X
Download Close

Heeft u productondersteuning nodig?

Ondersteuning van Eaton

Contact Us

Tel: +44 (0) 1623 444 445

email: MEDCsales@eaton.com