Document downloaden () van 20

1210HC High current brick fuse

Eaton Bussmann’s 1210HC high current brick fuses are engineered to provide exceptional overcurrent protection in high power density applications. These fuses boast an ultrahigh current carrying capability ranging from 50 A to 200 A within a compact 12.4 mm x 10 mm x 6.8 mm package. This design allows the 1210HC fuses to serve as a single-fuse solution, eliminating the need for larger fuses or the paralleling of multiple smaller rated fuses. With a high breaking capacity of up to 10kA, these fuses are ideal for the demanding requirements of AI servers, data centers, and the latest computing applications.

Key Features and Benefits:

  • Wide current rating range: The 1210HC fuses offer a current rating range from 50 A to 200 A, meeting the high current requirements in AI server applications and other high power density systems.
  • Compact size: Designed for space-constrained environments, these fuses are perfect for high density PCBs.
  • Ultrahigh breaking capacity: With a breaking capacity of up to 10kA, these fuses meet the interrupting current requirements of AI server power distribution boards and other high power applications.
  • Global certifications: UL and TUV certifications ensure compliance with global customer requirements and safety standards.
  • Environmentally friendly: RoHS-compliant and lead-free, supporting the development of greener, more sustainable computing and power systems.
  • Fast-acting protection: These fuses quickly interrupt the flow of current in an overcurrent condition, preventing damage to sensitive components and reducing the risk of fire or other hazards.
  • Robust design: Built for long-term reliability in demanding environments.
  • Technical support: Eaton Bussmann provides comprehensive technical support for product selection and application-specific needs.
Specificaties

Specifications

Download Links
X
Download Close