Zoeken in de Kennisbank
Document downloaden () van 20
Nood- en uitgangsverlichting

CEAG Ex-d Explosion-protected Metallic Emergency Light Fixtures

CEAG Ex-d explosion-protected metallic emergency light fixtures from Eaton's Crouse-Hinds Division are designed for Zone 1 and 21 hazardous areas with adverse environmental conditions.  Featuring long-life LED indicators, a self-contained battery system, and an IP66/IP67 rating, these light fixtures are ideal for illuminating emergency exit routes, as well as an emergency light fitting for the identification of exits.

They are available in a variety of models to suit customer preferences, including an optional built-in CGLine+ module for connection to a central emergency lighting supply system.

Safety
Zones 1 and 21
Reliability
Self-contained battery system
Durability
Robust flameproof enclosure

Certifications and compliances

Planete 400 AD DL and Planete 400 AD DL CG+ models:

  • EC-Type Examination Certificate: LOM 03 ATEX 2036 X
  • Marking accd. to 2014/34/EU: Ex II 2 G Ex d IIC T6 Gb; Ex II 2 D Ex tb IIIC T85°C Db
  • Degree of protection accd. to EN 60529: IP66/IP67
  • Zones 1, 21

Design features

  • High degree of safety: IP66/IP67
  • Maintenance-free LED illuminant with long lifespan
  • Operation and monitoring possible from CEAG emergency lighting system (Planete 400 AD DL CG+)

Standard materials

  • Enclosure – copper-free aluminum with powder coating finish
  • Protective cover – borosilicate glass
Specificaties

Verschillen markeren
Toon enkel verschillen
Blanco kenmerken verbergen
Download Links
X
Download Close