Zoeken in de Kennisbank
Document downloaden () van 20
Spraakcommunicatie en telefoons voor noodgevallen

FHF ResistTel Weatherproof Telephone Analogue

Eaton’s FHF ResistTel is a weatherproof analogue telephone for rough environmental conditions with the highest degree of safety in industrial areas. Our telephone is resistant to seawater as well as alkali, acids and lubricants.

The ResistTel range comprises our most high-performance and rugged models for the most demanding environments.

With the use of corrosion-free material this telephone is made for longevity with minimal maintenance required. The housing is made from GRP a glass-fibre reinforced polyester material which is hard-wearing, lightweight and impact resistant. The V4A stainless steel keypad withstands high stresses and protects the inner parts of the telephone. The steel-armoured handset cord is designed for high tensile strain.  

Several accessories and components are available to enhance the telephones functionality.

Cost saving
Corrosion-resistance minimises damages
Reliable
Withstands harsh environments
impact- resistant
Housing manufactured from GRP
fhf-resisttel-analogue-weatherproof-red-fr-web.jpg
ResistTel
fhf-resisttel-mb-black-fr-web.jpg
ResistTel MB

Design features

  • IP66 according to EN60529
  • V4A stainless steel keypad
  • Different housing colours
  • Hands-free operation
  • Steel-armoured handset cord
  • Alphanumeric display
  • Telephone book
  • 3 memory buttons (MB version only)

Standard materials

  • Glass-fibre reinforced polyester
  • Stainless steel keypad
Specificaties

Ordering Requirements ResistTel (EN)

dsfh0007-en-fhf-resisttel-weatherproof-config-options.png

Ordering Requirements ResistTel (DE)

dsfh0007-de-fhf-resisttel-weatherproof-config-options.png

Ordering Requirements ResistTel MB (EN)

dsfh0008-en-fhf-resisttel-mb-weatherproof-config-options.png

Ordering Requirements ResistTel MB (DE)

dsfh0008-de-fhf-resisttel-mb-weatherproof-config-options.png
Download Links
X
Download Close

Heeft u productondersteuning nodig?

Ondersteuning van Eaton

Contact us

Tel: +49 208 8268 0 
email: FHF-sales@eaton.com