Zoeken in de Kennisbank
Document downloaden () van 20
Fining

MANNOLEES Flash

MANNOLEES Flash is a yeast cell wall preparation enriched with mannoproteins and polysaccharides. MANNOLEES Flash can be added to white wines, red wines and rose wines during the vinification process until bottling. The yeast cell wall preparation increase the mouthfeel of the wines and the sensory harmony. 

Feature
Wine fining agent yeast based enriched in mannoproteins for reduction of tannin expression and more mouthfeel.
Composition
All wines
Dosage
20-150 ml/hl

Belangrijke kenmerken

  • Reduction of tannins expression in wines
  • Coating of tannins
  • Reduction of adstringency of wines
  • Enhancement of mouthfeel
Specificaties

Application

Dosage in fl.oz/100 gal (ml/hl)

 

White wine

Red wine

Increase in mouthfeel

2.56 – 6.40 (20-50)

3.84 – 7.68 (30-60)

Wines with high adstringency

6.40 – 16.64 (50 – 130)

6.40 – 19.20 (50 – 150)

Download Links
X
Download Close